IESNA:LM-63-2002
[TEST]P1434986
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7D-850-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 7xLight Square PACKAGE 80CRI 5000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (182) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.27A 512.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]67510.9
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
9910.8 9925.9 9760.4 9324.3 9053.6 9053.6 9309.3 9580.0 10001.1 10482.3 11489.9 12828.4 14031.6 15069.3 16061.9 17069.5 18001.9 18934.3 
19896.8 20543.5 20799.2 20754.1 20513.5 19686.3 18934.3 18453.1 18047.0 17129.6 15309.9 10963.6 5369.0 2286.0 1594.2 1218.2 917.4 
616.6 315.8 0.0 
9910.8 9925.9 9730.4 9309.3 9038.6 9053.6 9294.2 9564.9 9986.0 10497.4 11444.8 12753.2 13986.4 15054.2 16107.0 17099.6 18092.1 19069.7 
19987.1 20724.0 21054.9 20994.7 20844.3 19866.8 19114.8 18513.2 18032.0 17024.4 15084.3 10963.6 5504.3 2301.0 1624.2 1248.3 947.5 
631.6 315.8 0.0 
9910.8 9865.7 9715.3 9384.5 9128.8 9128.8 9384.5 9700.3 10151.5 10677.8 11595.2 12918.7 14212.0 15475.3 16633.3 17791.4 19024.6 20077.3 
21235.3 22092.6 22528.7 22603.9 22649.0 22182.8 21130.1 20212.7 19535.9 18483.2 16377.7 12001.3 6587.2 2812.3 1849.8 1398.6 1052.7 
706.8 376.0 0.0 
9910.8 9925.9 9820.6 9595.0 9384.5 9384.5 9655.2 10046.2 10482.3 11083.9 11881.0 13204.4 14798.6 16227.3 17415.4 18799.0 20107.4 21566.2 
22784.4 23882.2 24513.9 24799.6 24814.7 24799.6 24513.9 23611.5 22318.2 20859.4 18633.6 14257.1 8421.9 3729.7 2195.7 1639.3 1233.2 
857.2 451.2 0.0 
9910.8 9895.8 9880.7 9790.5 9700.3 9715.3 9971.0 10422.2 10948.5 11550.1 12377.3 13565.3 15174.5 17084.5 18558.4 20002.1 21671.5 23235.5 
24679.3 25777.2 26679.5 27401.4 27506.7 28003.0 28409.0 28243.6 27611.9 26303.5 23641.6 18979.5 12723.2 6451.8 3068.0 2060.4 
1473.8 947.5 481.3 0.0 
9910.8 9940.9 10001.1 10091.3 10136.4 10241.7 10467.3 10918.5 11520.0 12302.1 13279.6 14407.5 15821.2 17776.3 19942.0 21806.8 23506.3 25145.5 
26438.9 27431.5 28363.9 29221.1 29446.7 30288.9 31477.0 32304.2 32424.5 31883.1 30349.1 26228.3 19039.6 11264.4 5173.5 2646.9 
1774.6 1067.8 496.3 0.0 
9910.8 9971.0 10136.4 10377.0 10587.6 10858.3 11219.2 11685.4 12317.1 13279.6 14482.7 15791.1 17295.1 19205.0 21385.7 23746.9 25671.9 27010.4 
27777.4 28394.0 28875.2 29341.5 29552.0 30138.5 31086.0 31702.6 31822.9 30349.1 27536.8 23641.6 18107.2 11339.5 5895.4 3053.0 
1714.5 1067.8 436.1 0.0 
9910.8 9971.0 10196.6 10542.5 10933.5 11444.8 12001.3 12648.0 13415.0 14497.8 15806.2 17265.0 18979.5 21145.1 23596.5 26258.4 28108.2 
29236.2 29958.1 30258.8 30424.3 30604.7 30619.8 31071.0 30995.8 30108.5 27912.7 24589.1 20724.0 15685.9 10166.5 5865.3 3549.2 
2406.3 1774.6 1293.4 571.5 0.0 
9910.8 10031.1 10301.8 10707.9 11204.2 11865.9 12572.8 13460.1 14542.9 15851.3 17415.4 19205.0 21415.8 24213.1 27160.8 29717.4 31687.6 
32950.9 33823.1 34379.6 34996.2 35432.3 35492.5 35657.9 34755.6 32529.8 29266.3 24935.0 19656.2 13535.3 8211.4 5263.7 3534.2 
2526.6 1864.9 1353.5 646.7 0.0 
9910.8 10016.1 10301.8 10738.0 11279.4 11956.2 12738.2 13670.6 14768.5 16197.2 17836.5 19731.4 22182.8 25100.4 28228.6 31040.9 32996.0 
34409.7 35402.2 36048.9 36620.4 36815.9 37086.6 36906.2 35883.5 33462.2 29416.7 24438.7 18663.6 12648.0 7775.3 5053.2 3383.8 
2376.2 1774.6 1323.4 706.8 0.0 
9910.8 10016.1 10316.9 10738.0 11279.4 11926.1 12753.2 13715.7 14828.6 16257.4 17911.7 19746.5 22212.9 24904.9 27912.7 30349.1 32244.0 
33251.6 33823.1 34033.7 33988.6 33597.5 33537.4 32875.7 31206.3 28273.7 24363.5 19566.0 14738.4 9850.7 6316.5 4180.9 2977.8 
2150.6 1549.0 1218.2 571.5 0.0 
9910.8 10016.1 10347.0 10753.0 11264.4 11926.1 12663.0 13565.3 14648.2 15896.4 17325.1 19054.7 20964.6 23220.5 25717.0 27837.5 29145.9 
29642.2 29476.8 28920.4 27942.8 26694.6 26408.8 25040.2 22844.5 20197.6 17039.4 13309.7 9895.8 6827.8 4782.5 3594.4 2707.1 1970.1 
1413.7 1067.8 451.2 0.0 
9910.8 10031.1 10316.9 10707.9 11174.1 11760.6 12422.4 13174.3 14001.5 14949.0 16046.8 17204.8 18453.1 19851.7 21566.2 22859.6 23401.0 
23145.3 22152.7 20618.7 18979.5 17129.6 16648.4 15159.5 13204.4 10963.6 8873.1 7053.4 5534.4 4496.7 3804.9 3203.3 2586.7 2000.2 1488.9 
1112.9 511.3 0.0 
9910.8 9986.0 10196.6 10497.4 10843.3 11144.0 11429.8 11700.5 11986.2 12302.1 12632.9 12873.5 13039.0 13204.4 13354.8 13430.0 13279.6 12798.3 11775.7 
10497.4 8963.4 7549.7 7279.0 6421.7 5594.6 4962.9 4481.7 4105.7 3804.9 3534.2 3248.5 2917.6 2526.6 2165.6 1849.8 1488.9 691.8 0.0 
9910.8 9971.0 10106.3 10256.7 10331.9 10347.0 10362.0 10301.8 10226.6 10106.3 10061.2 10106.3 10181.5 10181.5 10166.5 10016.1 9715.3 9219.0 8512.2 
7624.9 6617.2 5639.7 5474.3 4887.7 4346.3 3985.4 3684.6 3459.0 3263.5 3083.0 2887.5 2646.9 2346.1 2000.2 1609.2 1188.1 556.4 0.0 
9910.8 9955.9 10001.1 9971.0 9805.6 9655.2 9459.6 9219.0 9113.7 9113.7 9143.8 9128.8 9038.6 8813.0 8542.3 8166.3 7715.1 7173.7 6572.1 
5940.5 5369.0 4872.7 4797.5 4421.5 4030.5 3744.8 3504.1 3263.5 3022.9 2722.1 2481.5 2180.7 1910.0 1594.2 1158.0 721.9 421.1 0.0 
9910.8 9880.7 9790.5 9564.9 9309.3 9008.5 8752.8 8677.6 8692.7 8677.6 8617.5 8482.1 8226.4 7865.5 7474.5 7023.3 6557.1 6090.9 5669.8 
5293.8 4902.8 4556.9 4511.8 4361.4 4180.9 3955.3 3714.7 3428.9 3128.2 2842.4 2601.8 2361.2 2090.4 1729.5 1233.2 812.1 421.1 0.0 
9910.8 9880.7 9670.2 9339.3 8993.4 8662.6 8542.3 8572.3 8572.3 8482.1 8301.6 7985.8 7609.8 7173.7 6737.6 6331.5 5880.3 5504.3 5173.5 
4737.3 4632.1 4526.8 4496.7 4496.7 4451.6 4271.1 4000.4 3624.4 3353.7 3188.3 3113.1 3007.8 2797.3 2361.2 1624.2 1112.9 691.8 0.0 
9910.8 9805.6 9504.8 9068.6 8662.6 8406.9 8406.9 8452.0 8406.9 8256.5 7940.7 7519.6 7083.5 6602.2 6151.0 5745.0 5338.9 4932.9 4526.8 
4421.5 4376.4 4346.3 4346.3 4331.3 4271.1 4060.6 3639.5 3398.9 3293.6 3233.4 3113.1 2977.8 2737.1 2331.1 1759.6 1263.3 887.3 0.0 
9910.8 9790.5 9459.6 8978.4 8512.2 8346.7 8406.9 8421.9 8331.7 8106.1 7700.1 7248.9 6707.5 6211.2 5745.0 5323.9 4917.8 4376.4 4165.9 
4090.7 4105.7 4135.8 4105.7 4030.5 3940.3 3609.4 3308.6 3188.3 3113.1 3053.0 2917.6 2782.2 2481.5 2015.3 1579.1 1233.2 797.1 0.0 
9910.8 9805.6 9414.5 8903.2 8482.1 8331.7 8391.9 8437.0 8316.7 8046.0 7609.8 7098.5 6527.0 6000.6 5534.4 5098.3 4647.1 4150.8 3970.3 
3880.1 3940.3 3955.3 3940.3 3895.1 3699.6 3489.1 3218.4 3113.1 3068.0 3022.9 2962.7 2977.8 2496.5 2075.4 1488.9 1143.0 676.8 0.0 
9910.8 9760.4 9369.4 8873.1 8406.9 8256.5 8346.7 8376.8 8271.6 7985.8 7564.7 7068.4 6481.9 5970.6 5519.4 5083.2 4587.0 4105.7 3955.3 
3865.1 3910.2 3880.1 3880.1 3850.0 3624.4 3474.1 3188.3 3098.1 3053.0 3007.8 2932.6 2902.6 2361.2 1910.0 1519.0 1158.0 706.8 0.0 
